infrastructure for a connected world

An image of Punchdown Patch Panel, Cat 5e, Flat, 12 Port
DP125E88TGY


DataPatch 12-port category 5e punchdown flat patch panel in black. Mounts to the 89D bracket.
Product Type Punchdown Patch Panel
Termination Style Punchdown
Patch Panel Style Flat
Performance Level Category 5e
Material Steel/Black Powder Coat
Wiring Scheme T568A/T568B
Number of Ports 12
Number of Rack Units 1
Overall Width (In.) 2.09
Overall Width (mm) 53.1
Overall Depth (In.) 1.17
Overall Depth (mm) 29.7
Overall Height (In.) 10
Overall Height (mm) 254
Identification Type Adhesive Label
Sub Brand PanNet
Color Black
Standards Met Exceeds channel and component requirements of ANSI/TIA-568-C.2 Category 6 and ISO 11801 Class E standards at swept frequencies 1 to 100 MHz. Meets ANSI/TIA-968-A requirements; Meets IEC 60603-7, Supports IEEE 802.3af, 802.3at, and IEEE 802.3bt type 3 and 4 for PoE applications up to 100 W, UL 1863 approved, RoHS Compliant
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Overall Length (In.) 1.17
Overall Length (mm) 29.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1