infrastructure for a connected world

An image of Category 5e RJ21 to RJ45 48-Port Patch Panel
DP485E88TV25


DataPatch 48-port category 5e RJ21-to-RJ45 (8-pin) patch panel in black, (2 RU).
Product Type RJ21 to RJ45
Termination Style RJ21
Patch Panel Style Flat
Performance Level Category 5e
Material CRS
Number of Ports 48
Number of Rack Units 2
Overall Width (In.) 19
Overall Width (mm) 482.6
Overall Depth (In.) 1.32
Overall Depth (mm) 33.5
Overall Height (In.) 3.47
Overall Height (mm) 88.1
Identification Type Adhesive Label
Sub Brand PanNet
Color Black
Standards Met Exceeds all ANSI/TIA-C.2 Category 5e and ISO 11801 Class D channel standard requirements, RoHS Complaint
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Overall Length (In.) 1.32
Overall Length (mm) 33.5
RoHS Compliancy Status Compliant
Min. Order Qty. 1