infrastructure for a connected world

An image of Coupler Patch Panel, Cat 6, Flat, 24 Port, UTP, Black
CP24688BL


The Mini-Com® Coupler Patch Panel includes 24 pre-installed RJ45 Cat 6 couplers. The 24 ports provide fast and easy plug and play connection of 6 and 8-position RJ45 patch cords. The contacts are plated with 50 microinches of gold for superior performance. This coupler patch panel is flat, 1 RU, made of steel and is black.
NoteNA
Product Type Patch Panel Kit
Termination Style Coupler
Patch Panel Style Flat
Performance Level Category 6
Material CRS
Wiring Scheme T568A/T568B
Number of Ports 24
Module Type Mini-Com®
Number of Rack Units 1
Overall Width (In.) 19
Overall Width (mm) 482.6
Sub Brand Pan-Net®
Overall Depth (In.) 1.13
Overall Depth (mm) 28.7
Overall Height (In.) 1.72
Overall Height (mm) 43.7
Identification Type Adhesive Label
Color Black
Standards Met Exceeds channel requirements of ANSI/TIA-568-C.2 Category 6 and ISO 11801 Class E standards at swept frequencies 1 to 250 MHz. Meets ANSI/TIA-1096-A; Meets IEC 60603-7; Meets IEEE 802.3af and IEEE 802.3at for PoE applications; UL 1863 approved, RoHS Compliance
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Overall Length (In.) 1.13
Overall Length (mm) 28.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1