infrastructure for a connected world

An image of 24-Port Modular Shielded Patch Panel with Strain Relief Bar, Quick Release Bracket and Category 6 Shielded Jack Modules
CP24WSBBK6TGLG


Mini Com 24-port modular all metal shielded patch panel kit in light gray; includes twenty four Mini Com Category 6 shielded modules, one bracket, SRBBRKT and one strain relief bar, SRBCT. (1 RU).
Product Type Patch Panel Kit - STP
Patch Panel Style Flat
Material Stainless Steel/CRS
Connector Type Shielded
Number of Ports 24
Performance Level Category 6
Module Type Mini-Com
Sub Brand PanNet
Number of Rack Units 1
Identification Type Adhesive Label
Overall Width (In.) 19.04
Overall Width (mm) 483.61
Standards Met RoHS Compliant
Overall Depth (In.) 3.9
Overall Depth (mm) 99.06
Overall Height (In.) 1.72
Overall Height (mm) 43.68
Color Light Gray
Includes Built-In Strain Relief Bar
Identification Adhesive Label
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1