infrastructure for a connected world

OM Obsolete CodeOBSOLETE
Product Type Switch Patching Kit
Patch Panel Style Flat
Material CRS
Connector Type Unshielded
Number of Ports 48
Module Type Mini-Com
Sub Brand PanNet
Number of Rack Units 2
Identification Type Adhesive Label
Overall Width (In.) 19
Overall Width (mm) 482.6
Standards Met RoHS Compliant
Overall Depth (In.) 1.04
Overall Depth (mm) 26.41
Overall Height (In.) 3.47
Overall Height (mm) 88.13
Color Black
Includes Built-In Strain Relief Bar
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1