infrastructure for a connected world

An image of RJ45-HD68 SCSI Angled Patch Panel Kit
TPK1A32R88S68Y


SCSI 32-port RJ45-to-HD68 angled patch panel kit in black has 32 RJ45 ports wired to four 68-pin SCSI connectors, includes four cable assemblies, each is three feet long with 68-pin DB68 male plugs on both ends, (1 RU).
Product Type SCSI
Termination Style 68 Pin SCSI
Patch Panel Style Angled
Performance Level Category 3
Material Steel
Number of Ports 32
Number of Rack Units 1
Overall Width (In.) 19
Overall Width (mm) 482.6
Overall Height (In.) 1.72
Overall Height (mm) 43.7
Identification Type Adhesive Label
Sub Brand PanNet
Color Black
Standards Met CE and RoHS Compliant
Overall Length (In.) 4.32
Overall Length (mm) 109.7
Maximum Storage Temperature (°F) NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1