infrastructure for a connected world

An image of 50-port, flat, Category 3 ISDN/Telephone Patch Panel, Black
VP50384KBLY


50-port category 3 ISDN/telephone flat patch panel is black, (1 RU).
NoteNA
Product Type Voice
Termination Style Punchdown
Patch Panel Style Flat
Performance Level Category 3
Material Powder Coated Extruded Formed Steel
Wiring Scheme NA
Number of Ports 50
Module Type NA
Number of Rack Units 1
Overall Width (In.) 19
Overall Width (mm) 482.6
Sub Brand Pan-Net®
Overall Depth (In.) 6.07
Overall Depth (mm) 154.2
Overall Height (In.) 1.75
Overall Height (mm) 44.4
Identification Type Adhesive Label
Color Black
Standards Met Channel requirements of ANSI/TIA-568-C.2 Category 3 and ISO channel 11801 Class C standards at swept frequencies 1 to 16 MHz, IEC 60603-7, RoHS Complaint
Overall Length (In.) 6.07
Overall Length (mm) 154.2
Maximum Storage Temperature (°F) NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1