infrastructure for a connected world

An image of Coupler Patch Panel, Cat 6A, Flat, 24 Port, UTP, Black
CP246X88BL


24-port flat coupler patch panel in black, includes 24 pre-installed RJ45 category 6A channel-compliant couplers, (1 RU)
Product Type Coupler Patch Panel
Termination Style Coupler
Patch Panel Style Flat
Performance Level Category 6A
Material CRS
Wiring Scheme T568A/T568B
Number of Ports 24
Module Type Mini-Com
Number of Rack Units 1
Overall Width (In.) 19
Overall Width (mm) 482.6
Overall Depth (In.) 1.09
Overall Depth (mm) 27.7
Overall Height (In.) 1.72
Overall Height (mm) 43.7
Identification Type Adhesive Label
Sub Brand PanNet
Color Black
Standards Met Exceeds channel requirements of ANSI/TIA-568-C.2 Category 6A and ISO11801 Class EA standards for supporting 10GBASE-T transmission over twisted pair cabling systems in a 4-connector configuration up to 100 meters. One coupler can be used per channel while maintaining Category 6A/Class EA performance. Meets ANSI/TIA-1096-A; Meets IEC 60603-7; Meets IEEE 802.3af and IEEE 802.3at for PoE applications; RoHS Compliant
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Overall Length (In.) 1.09
Overall Length (mm) 27.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1