infrastructure for a connected world

An image of Patch Panel, 48 Port, 75ohm Connectors, Black
CP48BNCBLY


The 48-port patch panel in black has forty eight pre-installed 75 ohm BNC couplers. (1 RU).
Product Type Coupler Patch Panel
Patch Panel Style Flat
Material Steel
Number of Ports 48
Module Type NA
Sub Brand PanNet
Number of Rack Units 1
Identification Type NA
Overall Width (In.) 19
Overall Width (mm) 482.6
Standards Met RoHS Compliant
Overall Depth (In.) 1.28
Overall Depth (mm) 32.51
Overall Height (In.) 1.72
Overall Height (mm) 43.68
Color Black
Includes Built-In Strain Relief Bar
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1