infrastructure for a connected world

An image of Patch Panel Kit, 24 Port, Cat 6A TG Style Jack Modules, Black, with Labels
CPPKL6ATG24WBL


Mini Com 24-port modular patch panel kit with faceplates in black; includes twenty four Mini Com Category 6A jack modules, labels and label covers, (1 RU).
Product Type Kit
Patch Panel Style Flat
Material CRS
Connector Type Unshielded
Number of Ports 24
Performance Level Category 6A
Module Type Mini-Com
Sub Brand PanNet
Number of Rack Units 1
Identification Type Label Pocket
Overall Width (In.) 19
Overall Width (mm) 482.6
Standards Met RoHS Compliant
Overall Depth (In.) 0.88
Overall Depth (mm) 22.35
Overall Height (In.) 1.25
Overall Height (mm) 31.75
Color Black
Includes 24 CJ6X88TGBL, LABELS AND LABEL COVERS
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1