infrastructure for a connected world

An image of Punchdown Patch Panel, Cat 6A, Flat, 24 Port, 1RU
DP246X88TGY


The DP6A™ PLUS Flat Cat 6A Punchdown Patch Panel terminates 4-pair, 22–26 AWG, 100 ohm unshielded twisted pair cable with an industry standard single wire 110 punchdown tool. The Cat 6A patch panels mount to 19 inch and 23 inch racks and include 24 ports. Each module is 100% factory tested to exceed industry standard performance requirements and is individually serialized for traceability. The panel includes space for labeling. This punchdown patch panel is 1 RU, made of steel, and is black.
NoteDP246X88TGY replaces DP246X88TG
Product Type Patch Panel Kit
Termination Style Punchdown
Patch Panel Style Flat
Performance Level Category 6A
Material CRS
Wiring Scheme T568A/T568B
Number of Ports 24
Module Type NA
Number of Rack Units 1
Overall Width (In.) 19
Overall Width (mm) 482.6
Sub Brand Pan-Net®
Overall Depth (In.) 1.17
Overall Depth (mm) 29.7
Overall Height (In.) 1.72
Overall Height (mm) 43.7
Identification Type Adhesive Label
Color Black
Standards Met Exceeds component requirements of ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA standards at swept frequencies 1 to 500 MHz, Exceeds component requirements of ANSI/TIA-568-C.2 Category 6A and ISO 11801 Class EA standards at swept frequencies 1 to 500 MHz, Meets ANSI/TIA-1096-A; Meets IEC 60603-7, Supports IEEE 802.3af, 802.3at, and IEEE 802.3bt type 3 and 4 for PoE applications up to 100 W, UL 1863 approved and RoHS Complaint
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Overall Length (In.) 1.17
Overall Length (mm) 29.7
RoHS Compliancy Status Compliant
Min. Order Qty. 1