infrastructure for a connected world

An image of Punchdown Patch Panel, Cat 6A, Flat, 48 Port, 2RU
DP486X88TGY


DataPatch 48-port category 6A punchdown flat patch panel in black, (2 RU).
Termination Type Punchdown
Patch Panel Style Flat
Performance Level Category 6A
Number of Ports 48
Identification Type Adhesive Label
Sub Brand PanNet
Color Black
Product Type Punchdown Patch Panel
Number of Rack Spaces 2
Identification Adhesive Label
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Operating Temperature -14°F to 149°F (-10°C to 65°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1