infrastructure for a connected world

An image of Punchdown Patch Panel, Cat 6A, Angled, 24 Port, 1RU
DPA246X88TGY


DataPatch 24-port category 6X punchdown angled patch panel in black, (1 RU).
Product Type Punchdown Patch Panel
Patch Panel Style Angled
Performance Level Category 6A
Number of Ports 24
Identification Type Adhesive Label
Sub Brand PanNet
Color Black
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Number of Rack Spaces 1
Maximum Storage Temperature (°C) 70
Maximum Storage Temperature (°F) 158
Minimum Storage Temperature (°C) -40
Minimum Storage Temperature (°F) -40
Termination Type Punchdown
RoHS Compliancy Status Compliant
Min. Order Qty. 1