infrastructure for a connected world

An image of NK All Molded Punchdown Patch Panel, Cat 5e, Flat, 24 Port, 1 RU
NK5EPP24P


NetKey 24-port category 5e punchdown flat molded patch panel in black, includes labels and covers, (1 RU).
Termination Type Punchdown
Patch Panel Style Flat
Performance Level Category 5e
Number of Ports 24
Overall Height (In.) 1.7
Overall Height (mm) 43.7
Identification Type Label Pocket
Sub Brand NetKey
Color Black
Product Type Punchdown Patch Panel
Number of Rack Spaces 1
Width In (mm) 19.00 (482.6)
Identification Label Pocket
Maximum Storage Temperature (°F) 158
Operating Temperature -14°F to 149°F (-10°C to 65°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1