infrastructure for a connected world

An image of NK Punchdown Patch Panel, Cat 5e, Flat, 48 Port, 2 RU
NK5EPPG48Y


NetKey 48-port category 5e punchdown flat patch panel in black, (2 RU).
No. of Ports 48
Product Type Punchdown Patch Panel
Design Flat
No. of Rack Spaces 2
Patch Panel Style Flat
Performance Level Category 5E
Identification Adhesive Label
Depth In (mm) 1.17 (29.6)
Height In (mm) 3.47 (88.1)
Width In (mm) 19.00 (482.6)
Color Black
Label Type Adhesive Label
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Sub Brand NetKey
Termination Type Punchdown
RoHS Compliancy Status Compliant
Min. Order Qty. 1