infrastructure for a connected world

An image of NK 24 port, Molded, Cat 5e, Flat, Punchdown Patch Panel
NK5EPPN24P


NetKey 24-port category 5e punchdown flat molded patch panel in black, labels and covers not included, (1 RU).
OM Obsolete CodeOBSOLETE
Termination Type Punchdown
Patch Panel Style Flat
Performance Level Category 5e
Number of Ports 24
Overall Height (In.) 1.7
Overall Height (mm) 88.1
Identification Type Label Pocket
Sub Brand NetKey
Color Black
Product Type Punchdown Patch Panel
Number of Rack Spaces 1
Width In (mm) 19.00 (482.6)
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Maximum Storage Temperature (°F) 158
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Operating Temperature -14°F to 149°F (-10°C to 65°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1