infrastructure for a connected world

An image of NK Punchdown Patch Panel, Cat5e, Angled, 24 Port
NKA5EPPG24Y


NetKey 24-port category 5e punchdown flat angled patch panel in black, (1 RU).
Termination Type Punchdown
Patch Panel Style Angled
Performance Level Category 5e
Number of Ports 24
Overall Depth (In.) 3.86
Overall Height (In.) 1.7
Overall Height (mm) 43.7
Identification Type Adhesive Label
Sub Brand NetKey
Color Black
Product Type Punchdown Patch Panel
Number of Rack Spaces 1
Width In (mm) 19.00 (482.6)
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Maximum Storage Temperature (°F) 158
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Operating Temperature -14°F to 149°F (-10°C to 65°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1