infrastructure for a connected world

An image of NK Punchdown Patch Panel, Cat 6, Flat, 12 Port, Wall Mount
NK6PPG12WY


NetKey 12-port category 6 punchdown flat patch panel in black. Mounts to the 89D bracket.
Termination Type Punchdown
Patch Panel Style 89D
Performance Level Category 6
Number of Ports 12
Identification Type Adhesive Label
Sub Brand NetKey
Color Black
Product Type Punchdown Patch Panel
Depth In (mm) 1.17 (29.6)
Height In (mm) 10.00 (254.0)
Width In (mm) 2.09 (53.2)
Maximum Storage Temperature (°F) 158
Operating Temperature -14°F to 149°F (-10°C to 65°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1