infrastructure for a connected world

An image of NK Punchdown Patch Panel, Cat 6, Flat, 24 Port, 1 RU
NK6PPG24Y


NetKey 24-port category 6 punchdown flat patch panel in black, (1 RU).
Termination Type Punchdown
Patch Panel Style Flat
Performance Level Category 6
Number of Ports 24
Overall Height (In.) 1.7
Overall Height (mm) 43.7
Identification Type Adhesive Label
Sub Brand NetKey
Color Black
Product Type Punchdown Patch Panel
Number of Rack Spaces 1
Height In (mm) 1.72 (43.7)
Width In (mm) 19.00 (482.6)
Identification Adhesive Label
Maximum Storage Temperature (°F) 158
Operating Temperature -14°F to 149°F (-10°C to 65°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1