infrastructure for a connected world

An image of NK Punchdown Patch Panel, Cat 6, Flat, 48 Port, 2 RU
NK6PPG48Y


NetKey 48-port category 6 punchdown flat patch panel in black, (2 RU).
Termination Type Punchdown
Patch Panel Style Flat
Performance Level Category 6
Number of Ports 48
Overall Height (In.) 3.5
Overall Height (mm) 88.1
Identification Type Adhesive Label
Sub Brand NetKey
Color Black
Product Type Punchdown Patch Panel
Number of Rack Spaces 2
Width In (mm) 19.00 (482.6)
Maximum Operating Temperature (°C) 65
Maximum Operating Temperature (°F) 149
Maximum Storage Temperature (°F) 158
Minimum Operating Temperature (°C) -10
Minimum Operating Temperature (°F) -14
Operating Temperature -14°F to 149°F (-10°C to 65°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1