infrastructure for a connected world

An image of NK 24 port, Molded, Cat 6, Flat, Punchdown Patch Panel
NK6PPN24P


NetKey 24-port category 6 punchdown flat molded patch panel in black, labels and covers not included, (1 RU).
No. of Ports 24
Product Type Punchdown Patch Panel
Design Flat
No. of Rack Spaces 1
Patch Panel Style Flat
Performance Level Category 6
Identification Label Pocket
Depth In (mm) 1.04 (26.5)
Height In (mm) 1.71 (43.4)
Width In (mm) 19.00 (482.6)
Color Black
Label Type Label Pocket
Operating Temperature -14°F to 149°F (-10°C to 65°C)
Storage Temperature -40°F to 158°F (-40°C to 70°C)
Sub Brand NetKey
Termination Type Punchdown
RoHS Compliancy Status Compliant
Min. Order Qty. 1