infrastructure for a connected world

An image of NK 48 port, Cat 6, Angled, Punchdown Patch Panel
NKA6PPG48Y


NetKey 48-port category 6 punchdown flat angled patch panel in black, (2 RU).
Termination Type Punchdown
Patch Panel Style Angled
Performance Level Category 6
Number of Ports 48
Identification Type Adhesive Label
Sub Brand NetKey
Color Black
Product Type Punchdown Patch Panel
Number of Rack Spaces 2
Height In (mm) 3.47 (88.1)
Width In (mm) 19.00 (482.6)
Identification Adhesive Label
Maximum Storage Temperature (°F) 158
Operating Temperature -14°F to 149°F (-10°C to 65°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1