infrastructure for a connected world

An image of Perforated back panel, 570mm X 600mm
PZBASE3EPBP


Optional perforated back panel for PZBASE3E enclosure. Used to mount building automation systems equipment.
OM Obsolete CodeOBSOLETE
Sub Brand PanZone
Product Type Back Panel
Material 16 Gauge Steel
Overall Width (In.) 22.44
Overall Width (mm) 570
Overall Depth (In.) 0.51
Overall Depth (mm) 13
Overall Height (In.) 23.62
Overall Height (mm) 599.9
For Use With PZAEWM6E, PZBASE3E, Automation Systems Equipment
Color Silver
Standards Met RoHS Compliant
Includes (1) Perforated Back Plate, (4) M5X0.8 Serrated Flanged Hex Nuts
Number of Rack Spaces NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1