infrastructure for a connected world

An image of Zone Cabling Drain and Vent Kit, NEMA 4X Rating
PZNDVK


NEMA 4X drain and vent kit.
Sub Brand PanZone
Product Type Drain and Vent Kit
Material Polyester Reinforced Fiberglass
Overall Width (In.) 1.97
Overall Width (mm) 50
Overall Depth (In.) 0.67
Overall Depth (mm) 17
Overall Height (In.) 2.76
Overall Height (mm) 70.1
For Use With Enclosure
Resistance Properties Chemical-Resistant
Color Gray
Standards Met Complies with NEMA 4X, Complies with IP66, UL508A Listed as an Industrial Control Panel, RoHS Compliant
Includes (1) NEMA 4X Rated Drain and Vent, (1) Pack of M4X8 Screws, (1) Pack of M4X10 Screws
Maximum Overall Height (In.) 0.67
Maximum Overall Height (mm) 17.0
Surface Treatment With powder coating
RoHS Compliancy Status Compliant
Min. Order Qty. 1