infrastructure for a connected world

An image of Zone Cabling Compression Fitting, NEMA 6P Cable Dia. .115-.250" (2.92mm-6.4mm)
PZNF1


NEMA 4X rated compression fitting, ideal for cable diameters of .115 to .250 (2.82mm to 6.35mm).
Material Nylon
Color Gray
Cable Diameter Range (In.) 0.11 - 0.25
Cable Diameter Range (mm) 2.9 - 6.4
Height (In.) 1.17
Height (mm) 29.7
Width (In.) 0.59
Width (mm) 15.0
RoHS Compliancy Status Compliant
Min. Order Qty. 1