infrastructure for a connected world

An image of Zone Cabling Compression Fitting, NEMA 6P Cable Dia. .230-.395" (6.4mm-10mm)
PZNF2


NEMA 4X rated compression fitting, ideal for cable diameters of .230 to .395 (5.84mm to 10.03mm).
Sub Brand PanZone
Product Type Compression Fitting
Material Nylon
Overall Width (In.) 0.86
Overall Width (mm) 21.8
Color Gray
Maximum Cable Diameter (In.) 0.39
Maximum Cable Diameter (mm) 10.0
Maximum Overall Height (In.) 1.46
Maximum Overall Height (mm) 37.1
Minimum Cable Diameter (In.) 0.23
Minimum Cable Diameter (mm) 5.8
RoHS Compliancy Status Compliant
Min. Order Qty. 1