infrastructure for a connected world

An image of Zone Cabling Compression Fitting, NEMA 6P Cable Dia. .170-.450" (4.3mm-11.4mm)
PZNF3


NEMA 4X rated compression fitting, ideal for cable diameters of .170 to .450 (4.32mm to 11.43mm).
Sub Brand PanZone
Product Type Compression Fitting
Overall Width (In.) 0.95
Overall Width (mm) 24.1
Overall Depth (In.) 1.53
Overall Depth (mm) 38.9
Overall Height (In.) 0.95
Overall Height (mm) 24.1
Diameter (In.) 0.45
Diameter (mm) 11.4
For Use With WAP Enclosure
Resistance Properties Chemical-Resistant
Color Gray
Standards Met Complies with NEMA 4X, Complies with IP66, UL508A Listed as an Industrial Control Panel, RoHS Compliant
Includes (1) Liquid Tight NEMA 4X Fitting, (1) Silicone Sealant Pack, (1) Application Stick
Maximum Cable Diameter (In.) 0.45
Maximum Cable Diameter (mm) 11.4
Maximum Overall Height (In.) 1.53
Maximum Overall Height (mm) 38.9
Minimum Cable Diameter (In.) 0.17
Minimum Cable Diameter (mm) 4.3
RoHS Compliancy Status Compliant
Min. Order Qty. 1