infrastructure for a connected world

An image of Zone Cabling Raised Floor Enclosure, 12" High (305mm)
PZRFE12U


PanZone® 12RU Raised Floor Enclosure; Accepts 12RU of standard patch panels or 6RU of QuickNet Pre-Terminated Assemblies or Cassettes
Compatible Cabinet Width (In.) NA
Compatible Cabinet Width (mm) NA
Compatible Number of Rack Units NA
Material Aluminum
Maximum Cable Capacity NA
Maximum Load Capacity (kg) NA
Maximum Load Capacity (lb) NA
Number of Rack Units NA
Overall Width (In.) 22.6
Overall Width (mm) 575
Overall Depth (In.) 22.6
Overall Depth (mm) 575
Overall Height (In.) 12
Overall Height (mm) 305
Inside Width (In.) NA
Inside Width (mm) NA
Inside Depth (In.) NA
Inside Depth (mm) NA
Inside Height (In.) NA
Inside Height (mm) NA
Minimum Raised Floor Depth (In.) NA
Minimum Raised Floor Depth (mm) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Color Black
Standards Met UL 2043 for use in plenum spaces
Number of Rack Spaces 12
RoHS Compliancy Status Compliant
Min. Order Qty. 1