infrastructure for a connected world

An image of Zone Cabling Raised Floor Enclosure, 8" High (203mm)
PZRFE8U


PanZone® 8RU Raised Floor Enclosure; Accepts 8 RU of standard patch panels or 4 RU of QuickNet Pre-Terminated Assemblies or Cassettes
Product Type Raised Floor Enclosure
Material Aluminum
Number of Rack Units 8
Overall Width (In.) 22.6
Overall Width (mm) 575
Overall Depth (In.) 22.6
Overall Depth (mm) 575
Overall Height (In.) 8.5
Overall Height (mm) 216
Color Black
Standards Met UL 2043 for use in plenum spaces
Overall Length (In.) 22.6
Overall Length (mm) 575
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand PanZone