infrastructure for a connected world

An image of Zone Cabling Passive In-Ceiling Enclosure
PZICE


Premium PanZone® Passive In-Ceiling Enclosure, With hinged door gas-assist air cylinders accepts up to 8 RU of standard 19in patch panels, includes mounting brackets and integrated horizontal slack manager.
Product Type In Ceiling Enclosure
Compatible Cabinet System 19
Material Steel
Mount Method In-Ceiling
Maximum Load Capacity (kg) 22.7
Maximum Load Capacity (lb) 50
Number of Rack Units 8
Overall Width (In.) 23.5
Overall Width (mm) 596.9
Overall Depth (In.) 13.43
Overall Depth (mm) 341.1
Overall Height (In.) 23.5
Overall Height (mm) 596.9
Color White
Sub Brand PanZone
Standards Met UL 2043 Plenum Rated and UL 1863 Rated , RoHS Compliant
RoHS Compliancy Status Compliant
Min. Order Qty. 1