infrastructure for a connected world

An image of Zone Cabling Active In-Ceiling Enclosure
PZICEA


Premium PanZone® active In-Ceiling Enclosure with hinged door gas-assist air cylinders, Accepts up to 2 RU of active equipment and 6 RU of standard 19 patch panels, includes mounting brackets and integrated horizontal slack manager, AC power provisions, fan assembly, air dam, and electrical junction box.
Compatible Cabinet Width (In.) NA
Compatible Cabinet Width (mm) NA
Compatible Number of Rack Units NA
Material Steel
Maximum Cable Capacity NA
Maximum Load Capacity (kg) NA
Maximum Load Capacity (lb) NA
Number of Rack Units NA
Overall Width (In.) 23.5
Overall Width (mm) 597
Overall Depth (In.) 27.23
Overall Depth (mm) 691.6
Overall Height (In.) 13.4
Overall Height (mm) 341
Inside Width (In.) NA
Inside Width (mm) NA
Inside Depth (In.) NA
Inside Depth (mm) NA
Inside Height (In.) NA
Inside Height (mm) NA
Minimum Raised Floor Depth (In.) NA
Minimum Raised Floor Depth (mm) NA
Maximum Operating Temperature (°C) NA
Maximum Operating Temperature (°F) NA
Minimum Operating Temperature (°C) NA
Minimum Operating Temperature (°F) NA
Color White
Gas-assist door Yes
Number of Rack Spaces 8
RoHS Compliancy Status Compliant
Min. Order Qty. 1