infrastructure for a connected world

An image of PanZone in Ceiling Active Equipment Enclosure
PZICEAE


Standard PanZone® Active In-Ceiling Enclosure; Accepts up to 2 RU of active equipment and 6 RU of standard 19in patch panels, includes mounting brackets and integrated horizontal slack manager, AC power provisions and fan assembly.
Sub Brand PanZone
Product Type In Ceiling Enclosure
Material Steel
Number of Rack Units 5
Overall Width (In.) 23.5
Overall Width (mm) 597
Overall Depth (In.) 23.5
Overall Depth (mm) 597
Overall Height (In.) 12.6
Overall Height (mm) 320.9
Color White
Standards Met UL 2043 plenum rated and UL 1863 rated, TIA/EIA
RoHS Compliancy Status Compliant
Min. Order Qty. 1