infrastructure for a connected world

An image of Zone Cabling Active Wall Mount Enclosure
PZAEWM3


Premium PanZone® Active Wall Mount Enclosure for 19in EIA equipment with up to 3 RU of equipment mounting capability on user adjustable brackets and 3 RU of passive equipment, includes mounting template for quick installation
Product Type Wall Mount Enclosure
Compatible Cabinet Width (In.) NA
Compatible Cabinet Width (mm) NA
Compatible Number of Rack Units NA
Material Steel
Maximum Cable Capacity NA
Maximum Load Capacity (lb) 150
Number of Rack Units 6
Number of Ports NA
Overall Width (In.) 27.92
Overall Width (mm) 709
Overall Depth (In.) 8.61
Overall Depth (mm) 218.7
Overall Height (In.) 38.5
Overall Height (mm) 977.9
Inside Width (In.) NA
Inside Width (mm) NA
Inside Depth (In.) NA
Inside Depth (mm) NA
Inside Height (In.) NA
Inside Height (mm) NA
Color Gray
Standards Met NA
Number of Rack Spaces 6
Type Zone Wall Mount Enclosure
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand PanZone