infrastructure for a connected world

An image of Zone Cabling Active Wall Mount Enclosure, 6 RU
PZAEWM6E


Standard PanZone® Lockable Active Wall Mount Enclosure for 19in EIA equipment with up to 3 RU of equipment mounting capability on user adjustable brackets and 3 RU of passive equipment
Compatible Number of Rack Units NA
Material Steel
Overall Width (In.) 28
Overall Width (mm) 711
Overall Depth (In.) 9.49
Overall Depth (mm) 241
Overall Height (In.) 35.98
Overall Height (mm) 914
Diameter (In.) NA
Diameter (mm) NA
Number of Pieces NA
Compatible Cabinet Width (In.) NA
Compatible Cabinet Width (mm) NA
Color Gray
Number of Rack Spaces 6
RoHS Compliancy Status Compliant
Min. Order Qty. 1