infrastructure for a connected world

An image of Zone Cabling Wall Mount Cabinet with Perforated Front Door, BL 12 RU
PZC12P


PanZone® 12RU Hinged Wall Mount Cabinet with Perforated Front Door
OM Obsolete CodeOBSOLETE
Product Type Wall Mount Cabinet
Material Steel
Maximum Load Capacity (lb) 250
Number of Ports null
Number of Rack Units 12
Overall Width (In.) 25
Overall Width (mm) 635
Overall Depth (In.) 22.8
Overall Depth (mm) 579.1
Overall Height (In.) 25.8
Overall Height (mm) 655.6
Inside Height (In.) null
Inside Height (mm) null
Raised Floor Depth (In.) null
Raised Floor Depth (mm) null
Color Black
Standards Met NA
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand PanZone