infrastructure for a connected world

An image of Zone Cabling Wall Mount Cabinet with Windowed Front Door, BL 12 RU
PZC12W


PanZone® 12RU Hinged Wall Mount Cabinet with Windowed Front Door
Sub Brand PanZone
Product Type Wall Mount Cabinet
Material Steel
Overall Width (In.) 25
Overall Width (mm) 635
Overall Depth (In.) 22.8
Overall Depth (mm) 579.1
Overall Height (In.) 25.8
Overall Height (mm) 655.6
Color Black
Standards Met NA
Number of Rack Units 12
Maximum Load Capacity (lb) 250
RoHS Compliancy Status Compliant
Min. Order Qty. 1