infrastructure for a connected world

An image of PANNET MINI-COM UNDER FLOOR BOX W/ DATA AND POWER PORTS CMI-07148 R1
CUFMB12D4PBL


Raised floor consolidation point enclosure with 12 data and 4 power ports, accepts Mini-Com® Modules, with removable grommet plate.
Sub Brand PanZone
Product Type Consolidation Point Box
Material Aluminum
Overall Width (In.) 10.66
Overall Width (mm) 270
Overall Depth (In.) 10.18
Overall Depth (mm) 258
Overall Height (In.) 1.63
Overall Height (mm) 41.5
Number of Ports 12
Color Black
Standards Met UL 2043 for use in plenum spaces
RoHS Compliancy Status Compliant
Min. Order Qty. 1