infrastructure for a connected world

An image of 24 Port Underfloor Consolidation Box
CUFMB24BL


Raised floor consolidation point enclosure, accepts Mini-Com® Modules, with removable grommet plate, 24 Copper ports.
Sub Brand PanZone
Product Type Consolidation Point Box
Material Aluminum
Overall Width (In.) 10.85
Overall Width (mm) 276
Overall Depth (In.) 10.78
Overall Depth (mm) 274
Overall Height (In.) 1.69
Overall Height (mm) 43
Number of Ports 24
Color Black
Standards Met UL 2043 for use in plenum spaces
RoHS Compliancy Status Compliant
Min. Order Qty. 1