infrastructure for a connected world

An image of Integrated Zone System 12 x 14, Stratix 5700 20P Switch, 1GB MM Uplinks, 24Vdc
Z11N-SED


Integrated Network Zone System; 12" x 14"; mild steel enclosure; includes (1) Stratix 5700 1783-BMS20CGP switch, (2) 1Gb MM SFPs, (2) MM LC fiber patch cords and (2) LC adaptors.
Material Mild Steel
Number of Downlink Patch Cords 0
Number of Uplink Patch Cords 2
Overall Width (In.) 12
Overall Width (mm) 305
Overall Depth (In.) 9.4
Overall Depth (mm) 238
Overall Height (In.) 14
Overall Height (mm) 356
Uplink Patch Cord Type (2) MM LC FIBER
Connection Type UTP
Switch 1 Expansion Module 1 None
Switch 1 Expansion Module 2 None
Switch 2 Expansion Module 1 None
Switch 2 Expansion Module 2 None
IP Rating 4/12, IP66
UPS Type NA
Switch 1 1783-BMS20CGP
Switch 2 None
Spare DIN No
UPS Qty. 0
Allen Bradley Uplink Transceiver (2) 1783-SFP1GSX
CE Compliant Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1