infrastructure for a connected world

An image of Integrated Zone System 12 x 14, Stratix 5700 1783-BMS20CL switch with 2 copper uplinks
Z11N-SNA


Integrated Network Zone System; 12" x 14"; mild steel enclosure; includes (1) Stratix 5700 1783-BMS20CL switch and (2) Cat 6 UTP copper patch cords and jacks.
Material Mild Steel
Enclosure Type 4/12, IP66
Connection Type UTP
UPS Type N/A
Depth (In.) 9.7
Depth (mm) 297
Height (In.) 14
Height (mm) 356
Width (In.) 12
Width (mm) 305
Number of Downlink Patch Cords None
Number of Uplink Patch Cords (2) Cat 6 UTP Copper
Switch 1 1783-BMS20CL
Switch 2 None
Switch 1 Expansion Module 1 None
Switch 1 Expansion Module 2 None
Switch 2 Expansion Module 1 None
Switch 2 Expansion Module 2 None
Spare DIN No
UPS Qty. 0
Allen Bradley Uplink Transceiver None
CE Compliant Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1