infrastructure for a connected world

An image of Integrated Zone System 24 x 24 NEMA 4X with Stratix 5700 1783-BMS10CGA Switch
Z22N-6DAD5


Integrated Network Zone System; 24" x 24"; 316 stainless steel enclosure; includes (1) Stratix 5700 1783-BMS10CGA switch, (8) Cat 6 UTP copper patch cords and jacks, (2) 1Gb MM SFPs with (2) MM LC fiber uplink patch cords, (6) LC adaptors, redundant power supplies and maintenance-free UPS.
Material 316 Stainless Steel
Number of Downlink Patch Cords 8
Number of Uplink Patch Cords 2
Overall Width (In.) 24
Overall Width (mm) 610
Overall Depth (In.) 11.7
Overall Depth (mm) 297
Overall Height (In.) 24
Overall Height (mm) 610
Downlink Patch Cord Type (8) CAT6 UTP COPPER
Uplink Patch Cord Type (2) MM LC FIBER
Connection Type UTP
Switch 1 Expansion Module 1 None
Switch 1 Expansion Module 2 None
Switch 2 Expansion Module 1 None
Switch 2 Expansion Module 2 None
IP Rating 4X/12, IP66
UPS Type Panduit Maintenance-Free
Switch 1 1783-BMS10CGA
Switch 2 None
Spare DIN Yes
UPS Qty. 1
Allen Bradley Uplink Transceiver (2) 1783-SFP1GSX
RoHS Compliancy Status Compliant
Min. Order Qty. 1