infrastructure for a connected world

An image of Integrated Zone System 24 x 24 with Stratix 8000 1783-MS10T switch with 2 100Base MM fiber optic uplinks, redundant 100-250Vac power supply input and networked UPS installed
Z22N-SBAB5


Integrated Network Zone System; 24" x 24"; mild steel enclosure; includes (1) Stratix 8000 1783-MS10T switch, (8) Cat 6 UTP copper patch cords and jacks, (2) 100Mb MM SFPs with (2) MM LC fiber uplink patch cords, (6) LC adaptors, redundant power supplies and maintenance-free UPS.
Material Mild Steel
Enclosure Type 4/12, IP66
Connection Type UTP
UPS Type Panduit Maintenance-Free
Depth (In.) 11.7
Depth (mm) 297
Height (In.) 24
Height (mm) 610
Width (In.) 24
Width (mm) 610
Number of Downlink Patch Cords (8) CAT 6 UTP COPPER
Number of Uplink Patch Cords (2) MM LC FIBER
Switch 1 1783-MS10T
Switch 2 None
Switch 1 Expansion Module 1 None
Switch 1 Expansion Module 2 None
Switch 2 Expansion Module 1 None
Switch 2 Expansion Module 2 None
Spare DIN No
UPS Qty. 1
Allen Bradley Uplink Transceiver (2) 1783-SFP100FX
RoHS Compliancy Status Compliant
Min. Order Qty. 1