infrastructure for a connected world

An image of Integrated Zone System 24 x 24 with (2) Stratix 5700 1783-BMS10CGA switches
Z22N-SD2D5


Integrated Network Zone System; 24" x 24"; mild steel enclosure; includes (2) Stratix 5700 1783-BMS10CGA switches, (16) Cat 6 UTP copper patch cords and jacks, (4) 1Gb MM SFPs with (4) MM LC fiber uplink patch cords, (6) LC adaptors, redundant power supplies, (2) maintenance-free UPSs.
Material Mild Steel
Number of Downlink Patch Cords 16
Number of Uplink Patch Cords 4
Overall Width (In.) 24
Overall Width (mm) 610
Overall Depth (In.) 11.7
Overall Depth (mm) 297
Overall Height (In.) 24
Overall Height (mm) 610
Downlink Patch Cord Type (16) CAT 6 UTP COPPER
Uplink Patch Cord Type (4) MM LC FIBER
Connection Type UTP
Switch 1 Expansion Module 1 None
Switch 1 Expansion Module 2 None
Switch 2 Expansion Module 1 None
Switch 2 Expansion Module 2 None
IP Rating 4/12, IP66
UPS Type Panduit Maintenance-Free
Switch 1 1783-BMS10CGA
Switch 2 1783-BMS10CGA
Spare DIN No
UPS Qty. 2
Allen Bradley Uplink Transceiver (4) 1783-SFP1GSX
RoHS Compliancy Status Compliant
Min. Order Qty. 1