infrastructure for a connected world

An image of Integrated Zone System: 24 x 24, Stratix 5700 10P Switch, Copper Uplinks, UPS, 100-250Vac
Z22N-SDAA1


Integrated Network Zone System; 24" x 24"; mild steel enclosure; includes (1) Stratix 5700 1783-BMS10CGA switch, (10) Cat 6 UTP copper patch cords and jacks, redundant power supplies and UPS.
Material Mild Steel
Maximum Number of Ports NA
Number of Downlink Patch Cords 8
Number of Uplink Patch Cords 2
Overall Width (In.) 24
Overall Width (mm) 610
Overall Depth (In.) 11.7
Overall Depth (mm) 297
Overall Height (In.) 24
Overall Height (mm) 610
Downlink Patch Cord Type (8) CAT 6 UTP COPPER
Uplink Patch Cord Type (2) CAT 6 UTP COPPER
Connection Type UTP
Maximum Cable Diameter (In.) NA
Minimum Cable Diameter (In.) NA
Minimum Cable Diameter (mm) NA
Switch 1 Expansion Module 1 None
Switch 1 Expansion Module 2 None
Switch 2 Expansion Module 1 None
Switch 2 Expansion Module 2 None
Number of Rack Units NA
Maximum Load Rating (kg) NA
Maximum Load Rating (lb) NA
IP Rating 4/12, IP66
UPS Type Battery UPS
Switch 1 1783-BMS10CGA
Switch 2 None
Spare DIN Yes
UPS Qty. 1
Allen Bradley Uplink Transceiver None
CE Compliant Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1