infrastructure for a connected world

An image of Integrated Zone System 24x24, AB 5700 10P switch, 24V UPS, 1GB uplinks
Z22N-SDAB1


Integrated Network Zone System; 24" x 24"; mild steel enclosure; includes (1) Stratix 5700 1783-BMS10CGA switch, (8) Cat 6 UTP copper patch cords and jacks, (2) 100Mb MM SFPs with (2) MM LC fiber uplink patch cords, (6) LC adaptors, redundant power supplies and UPS.
Material Mild Steel
Enclosure Type 4/12, IP66
Connection Type UTP
UPS Type Battery UPS
Depth (In.) 11.70
Depth (mm) 297.0
Height (In.) 24.00
Height (mm) 610.0
Width (In.) 24.00
Width (mm) 610.0
Number of Downlink Patch Cords (8) CAT 6 UTP COPPER
Number of Uplink Patch Cords (2) MM LC FIBER
Switch 1 1783-BMS10CGA
Switch 2 None
Switch 1 Expansion Module 1 None
Switch 1 Expansion Module 2 None
Switch 2 Expansion Module 1 None
Switch 2 Expansion Module 2 None
Spare DIN Yes
UPS Qty. 1
Allen Bradley Uplink Transceiver (2) 1783-SFP100FX
CE Compliant Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 1