infrastructure for a connected world

An image of Zone Cabling Wireless Enclosure 14"X12" NEMA 4X Rated (356mm x 305mm)
PZNWE14


Wireless enclosure designed for traditional AC power applications. Includes UTP connectivity kit. External dimensions: 15.50"H x 13.50"W x 6.25"D (393.7mm x 342.9mm x 158.8mm). Internal dimensions: 13.53"H x 11.55"W x 5.94"D (343.7mm x 293.4mm x 150.9mm).
Product Type Wireless Enclosure
Material Fiberglass
Overall Width (In.) 13.5
Overall Width (mm) 342.9
Overall Depth (In.) 6.25
Overall Depth (mm) 158.8
Overall Height (In.) 15.5
Overall Height (mm) 393.7
Color Gray
Standards Met NEMA 4X,IP66, UL508A Listed
RoHS Compliancy Status Compliant
Min. Order Qty. 1
Sub Brand IndustrialNet