infrastructure for a connected world

An image of Industrial Ethernet Conn Gland Plate Assembly
IAECGP


Industrial Ethernet connector gland plate. Fully populated with fourteen bulkhead fittings, fourteen internal enclosure patch cords (IUEJGY) for twelve downlink ports, and two copper uplink ports.
Sub Brand IndustrialNet
Product Type Gland Plate
Overall Width (In.) 14.89
Overall Width (mm) 378.1
Overall Depth (In.) 0.08
Overall Depth (mm) 2
Color Gray
Maximum Overall Height (In.) 5.00
Maximum Overall Height (mm) 127.0
Part Features IP67 Rated Bulkhead
RoHS Compliancy Status Compliant
Min. Order Qty. 1