infrastructure for a connected world

An image of Industrial Ethernet Enclosure IP 66 Rated
IAEIP66


Industrial Ethernet enclosure. Accepts one gland plate (required to achieve IP66 rating). Supplied with power supply (115/230V to 24 VDC) and accessories kit. Dimensions: 18.50"H x 18.50"W x 8.00"D (470mm x 470mm x 203mm).
Sub Brand IndustrialNet
Product Type Industrial Enclosure
Material CRS
Mount Method Wall Mount
Number of Ports 14
Overall Width (In.) 18.5
Overall Width (mm) 469.9
Overall Depth (In.) 8.29
Overall Depth (mm) 210.6
Overall Height (In.) 18.5
Overall Height (mm) 469.9
Color Off-White
Standards Met IEC 60529, RoHS Compliant
Part Features IP66 Rating, when fan kit is used enclosure carries a reating of IP54
RoHS Compliancy Status Compliant
Min. Order Qty. 1