infrastructure for a connected world

An image of Pre-configured industrial distribution frame enclosure ready for two access and two distribution switches for EMEA/APJ.
ZDF48-EA


Pre-configured industrial distribution frame enclosure ready for two access and two distribution switches for EMEA/APJ
Material Mild Steel
Overall Width (In.) 23.62
Overall Width (mm) 600
Overall Depth (In.) 31.06
Overall Depth (mm) 761
Overall Height (In.) 48.54
Overall Height (mm) 1233
IP Rating 4/12, IP66
RoHS Compliancy Status Compliant
Min. Order Qty. 1