infrastructure for a connected world

An image of Pre-configured industrial distribution frame enclosure ready for two access and two distribution switches.
ZDF48-RA


Pre-configured industrial distribution frame enclosure ready for two access and two distribution switches.
Product Type Industrial Distribution Frame
Material Mild Steel
Number of Ports 72
Color Gray
Overall Width (In.) 23.62
Overall Width (mm) 599.9
Overall Depth (In.) 31.06
Overall Depth (mm) 788.9
Overall Height (In.) 48.54
Overall Height (mm) 1232.9
Mount Method Wall Mount
Application Industrial Automation
Finish/Coating Powder-Coated
Switch Capacity 5
Sub Brand Industrial Net
Compatible Switch Type 19" Rack Mount
Number of Rack Units 26
Maximum Load Capacity (kg) 158.8
Maximum Load Capacity (lb) 350
Standards Met UL 508A Standard for Industrial Control Panels, cUL Listed per CSA, UL Type 4/12 or 4/4X/12 and IP66 Rated; RoHS Compliant
NEMA Rating 4 or 4X
IP Rating 4X/12 or 4/4X/12, IP66
Includes 26RU Dual Hinge NEMA 4/12 Enclosure; Keylocking Wing Knobs are Included Providing Access Control to the Enclosure; (2) Keys are Included with Each Enclosure; Accommodations for an Optional Air Conditioner; RAL 7035 Light-Gray, Low Gloss, Lightly Textured Polyester Powder Coat; Installed Front and Rear Cage Nut Rails in Optimized Positions for Equipment Mounting; Installed Power Receptacle; Installed Fiber Enclosure (72 Fiber Capacity); Installed (2) 48-Port Patch Panels; Installed Cable Management; Installed Door Ground Whips, Equipment Ground Whips (One End); Installed Ground Bar; Infrastructure Ground Cable; Power Cords, Labeled and Length Optimized; 10" Long DIN Rail Mounting Provision; Cable/Fiber/Power Penetration Recommendation Template; Instructions for Cable Routing and Management
RoHS Compliancy Status Compliant
Min. Order Qty. 1